IESNA:LM-63-2002
[TEST]P1203466
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-827-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9937
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1376 1541.6 1723 1903.1 2052.3 2150.9 2200.2 2221.4 2241.2 2268.6
2306.3 2351.4 2410.3 2469.9 2534.2 2621.8 2747.8 2931.3 3202.4 3578.2
4077.2 4735.8 5633.9 6748.3 7467.1 7293.3 6760 6026.1 5234.1 4482.5
3713.7 2865.5 1961.3 1152.8 467.6 117.7 0
1376 1553.3 1750.4 1955.8 2118.7 2225.5 2278.2 2293.9 2302.2 2306.3
2316.5 2330.2 2348 2355.6 2379.5 2432.9 2526.7 2675.9 2917.6 3272.9
3751.4 4418.8 5423 6899 8861.6 9485.9 8982.1 8384.4 7723.2 7034.5
6018.6 4702.9 3277.7 1995.5 787.9 251.9 0
1376 1579.3 1812 2049.6 2246 2365.1 2399.4 2378.1 2327.5 2254.2
2173.5 2096.1 2019.4 1948.2 1913.3 1955.1 2137.2 2460.3 2851.2 3217.4
3564.5 3969.1 4522.2 5319.7 6846.9 8676.1 8303 7416.5 6834.6 6436.2
5868.7 5047.9 3943.7 2745.1 1073.4 176.6 0
1376 1593 1875.7 2134.4 2341.2 2441.8 2439.8 2352.8 2215.2 2070.1
1932.5 1817.5 1728.5 1676.5 1727.8 1983.2 2417.8 2949.1 3509.7 4100.5
4746.7 5362.1 5949.5 6630.6 7637.6 8923.2 9173 8510.4 7767 7005.1
6100.1 4885 3446.1 1668.3 653.1 73.2 0
1376 1614.2 1889.4 2161.8 2372.7 2474 2430.9 2277.5 2083.8 1928.4
1790.1 1679.9 1601.2 1583.4 1731.9 2125.5 2710.2 3444.7 4350.4 5451.1
6658 7899.1 9139.5 10254.6 11521.8 12686.9 12981.9 12448.6 11432.1 10076
8292.7 5837.2 3788.3 2094.7 1010.4 117.1 0
1376 1615.6 1892.8 2161.8 2365.8 2456.2 2412.4 2263.1 2070.8 1898.3
1760 1651.8 1580.6 1590.9 1797.6 2261.8 2931.3 3808.9 4924 6193.2
7487 8753.4 10027.4 11340.3 12825.1 13904.7 13965.6 13114 11629.9 9666.6
7614.3 5655.8 3695.9 2150.2 852.3 107.5 0
1376 1615.6 1886 2145.4 2332.3 2417.8 2407.6 2311.1 2162.5 1999.6
1854.5 1746.3 1671.7 1665.5 1828.4 2236.4 2834.7 3550.1 4385.9 5312.8
6239 7169.3 8063.4 8961.5 10192.3 11398.5 11721 11120.6 10099.9 8771.2
7287.8 5649 4254.5 2533.5 961.8 84.9 0
1376 1597.1 1849 2085.2 2256.3 2343.9 2372 2356.2 2291.2 2193.3
2084.5 1979.7 1889.4 1840.8 1886 2107.1 2508.9 3027.1 3579.5 4091.6
4585.8 5019.8 5429.2 6001.5 7089.9 8183.2 8042.2 7113.9 6256.8 5499
4553 3421.4 2295.3 1116.5 313.5 38.3 0
1376 1596.4 1821.6 2029 2178.9 2262.5 2310.4 2341.2 2356.9 2361.7
2353.5 2330.2 2301.5 2270 2265.2 2320.6 2490.4 2787.5 3203.7 3677.4
4220.3 4893.9 5783.8 6939.3 8153.7 8382.4 7110.5 5494.9 4041.6 2942.9
2309.7 1687.4 1224 720.2 200.6 8.2 0
1376 1558.7 1748.4 1922.9 2050.2 2126.9 2183.7 2233 2278.9 2337.1
2400.1 2463 2543.1 2619.8 2723.8 2879.2 3103.1 3422.8 3906.8 4566.7
5373.1 6308.9 7420.6 8663.7 9109.4 8452.9 6901 5178.7 3497.4 2522.6
1825 1217.8 733.2 169.1 4.1 0 0
1376 1554.6 1732.6 1883.2 1998.2 2068 2119.4 2172.8 2223.4 2281.6
2352.8 2429.5 2524.6 2628.7 2758.8 2944.3 3200.3 3546.7 4004 4589.3
5347.1 6255.5 7097.5 7586.2 7493.1 6775.7 5446.3 3951.3 2535.6 1802.4
1243.8 779.7 434 94.5 0 0 0
1376 1527.9 1689.5 1820.9 1918.8 1983.2 2027.7 2076.3 2127.6 2180.3
2246.7 2326.1 2418.5 2521.2 2644.4 2806 3023 3309.8 3676.7 4186.7
4851.4 5489.5 5802.3 5694.8 5317.6 4685.1 3688.4 2495.9 1347.9 796.1
438.8 196.5 76 9.6 0 0 0
1376 1512.2 1637.5 1729.2 1798.3 1840.1 1869.5 1907.9 1941.4 1973.6
2018.8 2079 2150.2 2218.6 2291.9 2381.6 2487 2613.6 2769 2924.4
2971.7 2815.6 2420.6 1957.1 1441 1000.1 706.5 510 358 257.4
173.9 104.1 58.2 26 4.8 0 0
1376 1473.2 1566.3 1634.7 1674.4 1695 1709.3 1715.5 1711.4 1695.6
1672.4 1660 1646.4 1613.5 1541.6 1438.9 1332.1 1230.1 1142.5 1083
1052.8 1025.5 987.8 924.1 875.5 837.9 721.5 584.6 386.1 270.4
193 134.2 89 38.3 5.5 0 0
1376 1434.1 1501.2 1551.9 1579.3 1586.1 1570.4 1527.9 1459.5 1370.5
1274.6 1197.3 1146.6 1115.8 1091.2 1054.9 1002.9 952.9 913.9 893.3
893.3 898.8 900.2 894.7 854.3 765.3 670.9 607.9 512 411.4
298.5 195.8 106.8 41.8 2.7 0 0
1376 1402.7 1434.8 1471.8 1498.5 1495.8 1459.5 1389 1303.4 1223.3
1156.9 1109.7 1082.3 1061.7 1037.8 1000.8 948.8 885.8 824.2 775.6
749.6 753 774.2 788.6 783.1 759.2 707.1 622.9 529.2 440.9
358 281.4 204.7 119.1 51.3 0 0
1376 1360.2 1370.5 1396.5 1425.2 1438.9 1417.7 1371.2 1319.1 1272.6
1225.4 1172 1116.5 1062.4 1009.7 954.3 893.3 829 768.1 718.1
673.6 636 603.8 583.2 577.1 575 564.1 539.4 497 437.4
337.5 231.4 128 67.8 24.6 0 0
1376 1332.1 1306.8 1312.3 1354.1 1407.4 1449.2 1452.6 1423.2 1376.6
1322.6 1258.2 1183.6 1104.9 1030.3 959.1 891.3 825.6 766.7 720.8
687.3 665.4 647.6 625.7 592.1 539.4 484.7 445 409.4 369.7
317.6 245.8 158.1 91.7 30.1 0 0
1376 1298.6 1239.7 1230.8 1271.9 1375.3 1486.2 1538.2 1522.5 1463.6
1393.1 1321.2 1245.2 1161 1076.8 994.7 917.3 846.1 783.8 735.9
699.6 674.3 664 657.2 642.1 609.3 569.6 524.4 478.5 425.1
360.1 280.7 206.7 130.1 42.4 0 0
1376 1266.4 1178.1 1134.3 1155.5 1259.6 1412.2 1534.8 1564.2 1512.9
1427.3 1345.2 1269.2 1189.8 1111 1032.3 954.3 878.3 811.9 761.2
718.8 690.7 670.2 661.3 648.3 624.3 590.1 551.8 510 463.4
399.1 316.9 232.7 128 39.7 1.4 0
1376 1237.7 1140.5 1083 1091.2 1184.3 1325.3 1448.5 1517.7 1498.5
1426.6 1345.2 1269.2 1193.9 1119.9 1046 969.3 894 828.3 772.9
725.6 693.5 669.5 655.1 640.1 612.7 572.3 528.5 484.7 433.3
369.7 286.1 208.1 110.9 30.1 0 0
1376 1232.2 1116.5 1036.4 1021.4 1083 1193.2 1319.1 1402.7 1410.9
1366.4 1297.2 1228.8 1165.1 1102.1 1034.4 963.2 891.3 824.9 768.1
719.5 684.6 654.4 627.1 594.2 545.6 477.8 399.1 325.2 264.2
204 136.2 82.8 41.8 3.4 0 0
1376 1198.7 1056.3 944 888.6 891.3 926.2 973.4 1011.1 1030.9
1030.9 1006.3 974.8 941.3 904.3 865.3 826.9 785.2 735.2 683.9
634.6 578.4 520.3 469.6 418.3 349.1 280.7 230.7 191 152
111.6 69.1 32.2 8.9 0 0 0
1376 1174 1010.4 874.2 790 753.7 742.1 740.7 736.6 730.4
717.4 692.8 663.3 628.4 587.3 553.8 520.9 495.6 479.2 472.3
463.4 444.3 413.5 374.5 327.9 279.3 234.1 194.4 156.8 122.5
87.6 49.3 21.2 3.4 0 0 0
1376 1161.7 979.6 831.1 733.2 684.6 659.2 637.3 612.7 585.3
560.7 540.8 518.2 499.7 477.8 455.9 432.6 402.5 369 340.9
312.2 286.1 263.6 245.8 225.9 201.3 173.9 146.5 117.1 89.7
60.9 38.3 18.5 0.7 0 0 0
1376 1151.4 961.1 808.5 705.8 651 617.5 585.3 554.5 523.7
494.2 468.9 445 421 399.1 377.9 355.3 332 310.1 286.8
264.9 245.8 228.6 210.2 188.3 169.1 147.2 122.5 94.5 69.8
50.7 30.1 10.3 0 0 0 0
1376 1161 967.3 811.9 701 636.6 593.5 560.7 532.6 505.2
477.8 451.8 425.1 401.1 379.2 357.3 334.7 310.1 285.5 260.1
238.2 219.7 204 190.3 176.6 161.6 141 118.4 98.6 81.5
63 43.1 15.7 0 0 0 0
1376 1166.5 974.1 816.7 698.2 620.2 574.3 544.9 518.9 491.5
465.5 439.5 416.2 394.3 373.8 351.9 330 305.3 280.7 256
234.1 218.4 205.4 194.4 181.4 163.6 139.6 119.8 104.7 89
69.8 46.5 18.5 5.5 0 0 0
1376 1166.5 981.7 822.8 696.2 607.2 558.6 530.5 504.5 478.5
449.8 425.1 403.9 380.6 358 335.4 312.2 288.9 265.6 243.7
225.9 214.3 203.3 191.7 173.9 149.2 119.1 104.7 89.7 73.2
53.4 28.1 11.6 2.7 0 0 0
1376 1189.8 1011.1 851.6 713.3 609.9 555.2 525.7 499.7 477.8
452.5 428.5 405.3 382.7 359.4 336.8 313.5 290.9 269.7 250.5
234.8 222.5 210.2 195.1 173.2 138.3 104.1 89.7 75.3 59.6
42.4 24.6 13 5.5 1.4 0 0
1376 1203.4 1030.9 871.4 728.4 619.5 558.6 526.4 501.1 477.8
453.9 430.6 408 385.4 363.5 341.6 319 297.1 276.6 258.1
242.3 229.3 215.6 198.5 174.6 138.3 102.7 88.3 73.2 58.2
40.4 24 13.7 6.8 3.4 0 0
1376 1208.9 1043.9 888.6 742.1 636.6 561.3 529.8 501.8 481.9
459.3 436.7 414.8 392.9 371.7 351.2 329.3 307.4 286.8 266.3
249.9 236.2 221.8 206.1 176.6 140.3 108.8 95.2 79.4 63.7
45.2 27.4 16.4 10.3 6.2 2.7 0
1376 1247.3 1103.5 955 807.8 678.4 587.3 536.7 509.3 487.4
467.6 447 426.5 405.9 384.7 363.5 342.3 320.4 300.5 281.4
264.2 248.5 232.7 215 193 165 130.1 110.9 94.5 78
59.6 37.7 23.3 15.1 11 5.5 0
1376 1276 1157.6 1025.5 884.4 750.3 638 553.8 512 487.4
467.6 447.7 427.8 407.3 386.8 364.9 341.6 320.4 299.8 280.7
264.9 248.5 231.4 212.2 191 167.7 141 118.4 102 85.6
68.5 49.3 25.3 15.1 9.6 4.8 0
1376 1303.4 1220.6 1115.8 998.8 870.1 744.1 622.9 531.2 492.2
468.9 447.7 427.8 407.3 385.4 364.2 341.6 319 297.1 273.8
251.9 231.4 212.2 194.4 179.4 161.6 139.6 116.4 94.5 77.4
62.3 46.5 26 11.6 6.2 2.1 0
1376 1347.2 1307.5 1246.6 1148 1035 922.1 807.1 657.9 538.1
481.2 454.5 432.6 411.4 390.9 369.7 347.8 325.8 303.3 279.3
256.7 234.1 213.6 194.4 175.9 156.8 136.2 116.4 94.5 71.9
55.4 39 24.6 13 6.2 2.7 0
1376 1392.4 1400.6 1392.4 1345.2 1271.2 1183.6 1086.4 961.8 800.9
634.6 511.4 452.5 425.8 405.9 386.8 366.2 348.4 331.3 310.8
290.3 264.9 239.6 216.3 197.8 180 197.8 207.4 156.8 125.3
82.8 60.9 34.9 17.1 8.2 4.1 0
1376 1436.9 1496.4 1545 1564.2 1549.1 1500.5 1436.9 1377.3 1306.1
1197.3 1049.4 876.2 699.6 556.5 480.6 458.7 442.2 413.5 387.5
367.6 349.8 324.5 306 322.4 334.7 282 214.3 130.1 97.2
72.6 52.7 35.6 20.5 10.3 3.4 0
1376 1482.1 1593.6 1697.7 1775.1 1819.5 1822.3 1797 1773 1765.5
1760.7 1740.1 1699.8 1649.1 1584.7 1510.1 1416.3 1326.7 1295.2 1412.9
1668.3 1911.3 1947.6 1688.1 1191.1 705.8 416.9 262.2 181.4 132.8
100.6 72.6 49.3 28.1 11 2.7 0
1376 1525.9 1682.6 1838 1968.1 2051.6 2091.3 2105 2118.7 2142.7
2179.6 2227.5 2285 2337.8 2390.5 2430.2 2493.2 2606.1 2816.9 3162
3609.7 4095 4568.7 4932.9 4975.3 4633.8 3978 3107.9 2170 1356.1
787.9 468.9 267 100.6 30.8 1.4 0
1376 1541.6 1723 1903.1 2052.3 2150.9 2200.2 2221.4 2241.2 2268.6
2306.3 2351.4 2410.3 2469.9 2534.2 2621.8 2747.8 2931.3 3202.4 3578.2
4077.2 4735.8 5633.9 6748.3 7467.1 7293.3 6760 6026.1 5234.1 4482.5
3713.7 2865.5 1961.3 1152.8 467.6 117.7 0
